RS PRO Non-illuminated Red Flush Push Button Complete Unit, 1RT, 22mm Momentary Screw

Brand :
RS Pro
Caution
Product Description
Specifications
Push Button Colour = Red
Cutout Diameter = 22mm
Push Button Actuation = Momentary
Contact Configuration = 1RT
Push Button Style = Flush
Illuminated = No
IP Rating = IP65
Maximum AC Voltage = 230V
Push Button Shape = Round
Mounting Type = Panel Mount
Body Material = Plastic
Terminal Type = Screw