RS PRO 2-Axis Joystick Switch Knob, Spring Return, IP65 250V AC (825-2599)

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Number of Axes = 2
    Switch Technology = Spring Return
    IP Rating = IP65
    Handle Type = Knob
    Contact Voltage Rating = 250V AC
    Contact Current Rating = 5 A@ 250 V AC
    Joystick Travel = ±12 °
    Terminal Type = Quick Connect
    Mechanical Life = 200000Operations
    Depth Behind Panel = 21.5mm
    Minimum Operating Temperature = -20°C
    Maximum Operating Temperature = +65°C
    Operating Temperature Range = -20 → +65°C

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat