1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 2-Axis Joystick Switch Knob, Spring Return, IP65 250V AC (825-2596)

TOGGLE SWITCH

RS PRO 2-Axis Joystick Switch Knob, Spring Return, IP65 250V AC (825-2596)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,121.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Number of Axes = 2
Switch Technology = Spring Return
IP Rating = IP65
Handle Type = Knob
Contact Voltage Rating = 250V AC
Contact Current Rating = 5 A@ 250 V AC
Joystick Travel = ±12 °
Terminal Type = Quick Connect
Mechanical Life = 200000Operations
Depth Behind Panel = 21.5mm
Minimum Operating Temperature = -20°C
Maximum Operating Temperature = +65°C
Operating Temperature Range = -20 → +65°C

 
Part Number
825-2596 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,121.17

฿ 791.43

TOGGLE SWITCH 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 825-2596 in the RS PRO 2-Axis Joystick Switch Knob, Spring Return, IP65 250V AC (825-2596) series.