1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 1-Axis Joystick Controller Knob, Single Axis Potentiometric【5 Pieces Per Package】

TOGGLE SWITCH

RS PRO 1-Axis Joystick Controller Knob, Single Axis Potentiometric
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 28,384.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Number of Axes = 1
Switch Technology = Single Axis Potentiometric
Handle Type = Knob
Contact Current Rating = 10 (Short Time Wiper Current) mA
Joystick Travel = 25-0-25 °
Terminal Type = Teflon Wire (4Wire)
Mechanical Life = 2000000Operations
Depth Behind Panel = 40mm
Minimum Operating Temperature = -45°C
Maximum Operating Temperature = +105°C
Operating Temperature Range = -45 → +105°C

Part Number
173-0770 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 28,384.61

฿ 18,924.02

TOGGLE SWITCH 1 Pack(s)

5 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 173-0770 in the RS PRO 1-Axis Joystick Controller Knob, Single Axis Potentiometric series.