1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO PVC Brown Cable Sleeve, 6mm Diameter, 10m Length

CABLE ACCESSARY CABLE TIE

RS PRO PVC Brown Cable Sleeve, 6mm Diameter, 10m Length
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 467.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Sleeve Diameter = 6mm
Colour = Brown
Material = PVC
Sleeve Length = 10m
Braided = No
Minimum Cable Diameter = 6mm
Minimum Operating Temperature = -20°C
Maximum Operating Temperature = +85°C
Fire Behaviour = Self-extinguishing
Dielectric Strength = 20kV/mm
Standards Met = EU 2002/95/EC, RoHS Compliant

 
Part Number
404-207 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 467.48

฿ 329.99

CABLE ACCESSARY CABLE TIE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 404-207 in the RS PRO PVC Brown Cable Sleeve, 6mm Diameter, 10m Length series.