1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO PVC Brown Cable Sleeve, 4mm Diameter, 30m Length

CABLE ACCESSARY CABLE TIE

RS PRO PVC Brown Cable Sleeve, 4mm Diameter, 30m Length
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 854.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Sleeve Diameter = 4mm
Colour = Brown
Material = PVC
Sleeve Length = 30m
Braided = No
Minimum Cable Diameter = 4mm
Minimum Operating Temperature = -20°C
Maximum Operating Temperature = +85°C
Fire Behaviour = Self-extinguishing
Dielectric Strength = 20kV/mm
Standards Met = EU 2002/95/EC, RoHS Compliant

 
Part Number
404-178 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 854.41

฿ 603.13

CABLE ACCESSARY CABLE TIE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 404-178 in the RS PRO PVC Brown Cable Sleeve, 4mm Diameter, 30m Length series.