1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO PTFE Clear Cable Sleeve, 1.27mm Diameter

CABLE SLEEVES

RS PRO PTFE Clear Cable Sleeve, 1.27mm Diameter
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 327.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Sleeve Diameter = 1.27mm
Colour = Clear
Material = PTFE
Braided = No
Minimum Operating Temperature = -65°C
Maximum Operating Temperature = +260°C
Fire Behaviour = Flame Retardant
Dielectric Strength = 45kV/mm
Wall Thickness = 0.3mm

 
Part Number
1789505 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 327.56

฿ 231.22

CABLE SLEEVES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1789505 in the RS PRO PTFE Clear Cable Sleeve, 1.27mm Diameter series.