1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Expandable Braided PET Black Cable Sleeve, 3mm Diameter, 30m Length

CABLE ACCESSARY CABLE TIE

RS PRO Expandable Braided PET Black Cable Sleeve, 3mm Diameter, 30m Length
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,479.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Sleeve Diameter = 3mm
Colour = Black
Material = PET
Sleeve Length = 30m
Braided = Yes
Expandable = Yes
Minimum Cable Diameter = 2.36mm
Maximum Cable Diameter = 6.35mm
Minimum Operating Temperature = -40°C
Maximum Operating Temperature = +125°C
Standards Met = RoHS Compliant, UL 1441

 
Part Number
408-293 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,479.44

฿ 1,044.34

CABLE ACCESSARY CABLE TIE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 408-293 in the RS PRO Expandable Braided PET Black Cable Sleeve, 3mm Diameter, 30m Length series.