1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Expandable Braided PET Black Cable Sleeve, 10mm Diameter, 15m Length

CABLE SLEEVES

RS PRO Expandable Braided PET Black Cable Sleeve, 10mm Diameter, 15m Length
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,648.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Sleeve Diameter = 10mm
Colour = Black
Material = PET
Sleeve Length = 15m
Braided = Yes
Expandable = Yes
Minimum Cable Diameter = 7mm
Maximum Cable Diameter = 15mm
Minimum Operating Temperature = -50°C
Maximum Operating Temperature = +150°C
Fire Behaviour = Flame Retardant, Halogen Free
Series = BSPETFR

 
Part Number
1797013 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,648.60

฿ 1,163.75

CABLE SLEEVES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1797013 in the RS PRO Expandable Braided PET Black Cable Sleeve, 10mm Diameter, 15m Length series.