1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Braided Fibreglass Natural Cable Sleeve, 16mm Diameter, 5m Length

CABLE ACCESSARY CABLE TIE

RS PRO Braided Fibreglass Natural Cable Sleeve, 16mm Diameter, 5m Length
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,687.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Sleeve Diameter = 16mm
Colour = Natural
Material = Fibreglass
Sleeve Length = 5m
Braided = Yes
Expandable = No
Minimum Cable Diameter = 16mm
Minimum Operating Temperature = -40°C
Maximum Operating Temperature = +300°C
Fire Behaviour = Halogen Free, Self-extinguishing
Dielectric Strength = 1kV
Wall Thickness = 0.6mm

 
Part Number
668-1254 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,687.80

฿ 1,125.26

CABLE ACCESSARY CABLE TIE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 668-1254 in the RS PRO Braided Fibreglass Natural Cable Sleeve, 16mm Diameter, 5m Length series.