RS PRO Steel Hex Standoff, Male/Female, 30mm, M6 x M6

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Body Length = 30mm
    Thread Size = M6 x M6
    Gender Type = Male/Female
    Material = Steel
    Body Shape = Hex
    Stud Length = 10mm
    Thread Size A = M6
    Thread Size B = M6
    Hex Size Across Flat = 10mm
    Hole Depth = 15mm
    Finish = Nickel Plated

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat