1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

RS PRO Steel Hex Standoff, Female/Female, 25mm, M3 x M3【50 Pieces Per Package】

STEEL HEX STANDOFF

RS PRO Steel Hex Standoff, Female/Female, 25mm, M3 x M3
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 989.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Body Length = 25mm
Thread Size = M3 x M3
Gender Type = Female/Female
Material = Steel
Body Shape = Hex
Thread Size A = M3
Thread Size B = M3
Hex Size Across Flat = 5mm
Hole Depth = 10mm
Finish = Zinc Plated

 
Part Number
8066623 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 989.92

฿ 698.78

STEEL HEX STANDOFF 1 Pack(s)

50 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 8066623 in the RS PRO Steel Hex Standoff, Female/Female, 25mm, M3 x M3 series.