1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Nylon Hex Standoff, Male/Female, 8mm, M3 x M3【50 Pieces Per Package】

NYLON HEX STANDOFF

RS PRO Nylon Hex Standoff, Male/Female, 8mm, M3 x M3
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 689.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Body Length = 8mm
Thread Size = M3 x M3
Gender Type = Male/Female
Material = Nylon
Body Shape = Hex
Stud Length = 6mm
Thread Size A = M3
Thread Size B = M3
Hex Size Across Flat = 5.6mm
Finish = Plain

 
Part Number
325738 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 689.44

฿ 486.68

NYLON HEX STANDOFF 1 Pack(s)

50 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 325738 in the RS PRO Nylon Hex Standoff, Male/Female, 8mm, M3 x M3 series.