1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Brass Male/Female Spacer & Standoff Kit Spacer, M3

SPACER & STANDOFF KITS

RS PRO Brass Male/Female Spacer & Standoff Kit Spacer, M3
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,506.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Kit Type = Spacer
Gender Type = Male/Female
Body Shape = Hex
Thread Size = M3
Material = Brass
Number of Pieces = 450
Finish = Nickel Plated
Body Length Longest = 30mm
Body Length Shortest = 5mm

Part Number
2179300 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 5,506.37

฿ 3,671.10

SPACER & STANDOFF KITS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2179300 in the RS PRO Brass Male/Female Spacer & Standoff Kit Spacer, M3 series.