1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO PVC Coated Galvanised Steel Flexible Conduit Black 32mm x 10m

CONDUIT

RS PRO PVC Coated Galvanised Steel Flexible Conduit Black 32mm x 10m
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,409.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Nominal Diameter = 32mm
Material = Galvanised Steel
Conduit Type = Flexible
Colour = Black
Outer Diameter = 33.1mm
Interior Diameter = 30.4mm
Length = 10m
IP Rating = IP66, IP67
Coating Material = PVC
Series = KML
Maximum Operating Temperature = +105°C
Minimum Operating Temperature = -20°C

 
Part Number
2149568 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 5,409.35

฿ 3,606.41

CONDUIT 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2149568 in the RS PRO PVC Coated Galvanised Steel Flexible Conduit Black 32mm x 10m series.