1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO PVC Coated Galvanised Steel Flexible Conduit Black 25mm x 30m

CONDUIT

RS PRO PVC Coated Galvanised Steel Flexible Conduit Black 25mm x 30m
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 11,086.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Nominal Diameter = 25mm
Material = Galvanised Steel
Conduit Type = Flexible
Colour = Black
Outer Diameter = 25.7mm
Interior Diameter = 20.9mm
Length = 30m
IP Rating = IP54
Coating Material = PVC
Series = KMPS
Maximum Operating Temperature = +70°C
Minimum Operating Temperature = -15°C

 
Part Number
2149583 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 11,086.73

฿ 7,391.52

CONDUIT 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2149583 in the RS PRO PVC Coated Galvanised Steel Flexible Conduit Black 25mm x 30m series.