1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Plastic Flexible, Split Conduit Black 16mm x 25m

CONDUIT

RS PRO Plastic Flexible, Split Conduit Black 16mm x 25m
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 903.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Nominal Diameter = 16mm
Material = Plastic
Conduit Type = Flexible, Split
Colour = Black
Outer Diameter = 16mm
Interior Diameter = 10.7mm
Length = 25m
Coating Material = Uncoated
Series = CR
Maximum Operating Temperature = +80°C
Minimum Operating Temperature = -20°C
Standards Met = RoHS Compliant

 
Part Number
7559013 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 903.97

฿ 638.11

CONDUIT 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 7559013 in the RS PRO Plastic Flexible, Split Conduit Black 16mm x 25m series.