1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Plastic Flexible, Split Conduit Black 16mm x 100m 1.1mm

CONDUIT

RS PRO Plastic Flexible, Split Conduit Black 16mm x 100m 1.1mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 9,252.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Nominal Diameter = 16mm
Material = Plastic
Conduit Type = Flexible, Split
Colour = Black
Outer Diameter = 14mm
Interior Diameter = 10.7mm
Length = 100m
Series = CR
Thread Size = 1.1mm
Maximum Operating Temperature = +80°C
Minimum Operating Temperature = -20°C
Standards Met = RoHS Compliant

 
Part Number
8750249 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 9,252.75

฿ 6,168.81

CONDUIT 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 8750249 in the RS PRO Plastic Flexible, Split Conduit Black 16mm x 100m 1.1mm series.