1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Plastic Flexible, Split Conduit Black 10.7mm x 10m 3.3mm

CONDUIT

RS PRO Plastic Flexible, Split Conduit Black 10.7mm x 10m 3.3mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 793.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Nominal Diameter = 10.7mm
Material = Plastic
Conduit Type = Flexible, Split
Colour = Black
Outer Diameter = 16mm
Interior Diameter = 10.7mm
Length = 10m
Thread Size = 3.3mm
Standards Met = CE

 
Part Number
1443712 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 793.80

฿ 560.34

CONDUIT 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1443712 in the RS PRO Plastic Flexible, Split Conduit Black 10.7mm x 10m 3.3mm series.