1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO 50m Long Hose Protector, 25 to 32mm Hose Size Compatibility

HOSE PROTECTOR

RS PRO 50m Long Hose Protector, 25 to 32mm Hose Size Compatibility
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 10,070.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Hose Size Compatibility = 25 → 32mm
Length = 50m
Outer Diameter = 32mm
Maximum Compatible Hose Size = 32mm
Minimum Compatible Hose Size = 25mm

 
Part Number
1860558 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,070.99

฿ 6,714.33

HOSE PROTECTOR 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1860558 in the RS PRO 50m Long Hose Protector, 25 to 32mm Hose Size Compatibility series.