1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO 316 Stainless Steel Rigid Conduit Silver 25mm x 3m 1.5mm

CONDUIT

RS PRO 316 Stainless Steel Rigid Conduit Silver 25mm x 3m 1.5mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 7,958.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Nominal Diameter = 25mm
Material = 316 Stainless Steel
Conduit Type = Rigid
Colour = Silver
Outer Diameter = 25mm
Length = 3m
Thread Size = 1.5mm
Standards Met = BS4568:1:1970

 
Part Number
4711619 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 7,958.15

฿ 5,305.70

CONDUIT 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 4711619 in the RS PRO 316 Stainless Steel Rigid Conduit Silver 25mm x 3m 1.5mm series.