1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 23 Tooth Taper Bush Sprocket 06B-1 Chain Type

23 TOOTH TAPER BUSH SPROCKET

RS PRO 23 Tooth Taper Bush Sprocket 06B-1 Chain Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 842.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
To Fit British Standard Chain Type = 06B-1
Number of Teeth = 23
Bore Type = Taper Bush
Pitch Diameter = 69.95mm
Material = Steel

 
Part Number
183237 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 842.37

฿ 594.63

23 TOOTH TAPER BUSH SPROCKET 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 183237 in the RS PRO 23 Tooth Taper Bush Sprocket 06B-1 Chain Type series.