1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Single Sided Matrix Board FR2 1.02mm Holes, 2.54 x 2.54mm Pitch, 220 x 100mm

UNIVERSAL BOARD

RS PRO Single Sided Matrix Board FR2 1.02mm Holes, 2.54 x 2.54mm Pitch, 220 x 100mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,114.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Number of Sides = 1
Hole Pitch = 2.54 x 2.54mm
Dimensions = 220 x 100mm
Length = 220mm
Width = 100mm
Base Material = Synthetic Resin Bonded Paper
Hole Diameter = 1.02mm
FR Material Grade = FR2
Copper Thickness = 35µm
Connection = DIN 41612

 
Part Number
159-6322 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,114.88

฿ 786.99

UNIVERSAL BOARD 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 159-6322 in the RS PRO Single Sided Matrix Board FR2 1.02mm Holes, 2.54 x 2.54mm Pitch, 220 x 100mm series.