RS PRO Vertical Float Switch, Buna (Float), Polyphenylene Sulphide (Stem), NO/NC, Float, 1m, 240V, 120V

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Device Type = Float
    Mounting Type = Vertical
    Switch Output = NO/NC
    Body Material = Buna (Float), Polyphenylene Sulphide (Stem)
    Cable Length = 1m
    Minimum Operating Temperature = -20°C
    Maximum Operating Temperature = +75°C
    Maximum AC Voltage = 240V
    Maximum DC Voltage = 120V
    Maximum Current = 600 mA
    Gasket Material = Nitrile
    Current Rating = 600 mA

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat