1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Tee 75Ω RF Adapter BNC Plug to BNC Socket

CONNECTORS

RS PRO Tee 75Ω RF Adapter BNC Plug to BNC Socket
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 914.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Adapter Type = BNC Plug to BNC Socket
Adapter Type A = BNC
Adapter Type B = BNC
Gender A = Male
Gender B = Female
Impedance = 75Ω
Body Orientation = Tee
Contact Plating = Gold
Body Plating = Nickel
Contact Material = Brass

Part Number
546-4106 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 914.65

฿ 645.65

CONNECTORS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 546-4106 in the RS PRO Tee 75Ω RF Adapter BNC Plug to BNC Socket series.