1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Tee 50Ω RF Adapter N Plug to N Socket 11GHz

CONNECTORS

RS PRO Tee 50Ω RF Adapter N Plug to N Socket 11GHz
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,080.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Adapter Type = N Plug to N Socket
Adapter Type A = N
Adapter Type B = N
Gender A = Male
Gender B = Female
Impedance = 50Ω
Body Orientation = Tee
Operating Frequency = 11GHz
Contact Plating = Gold
Length = 40mm
Body Plating = Nickel
Contact Material = Brass

 
Part Number
546-2481 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,080.25

฿ 762.55

CONNECTORS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 546-2481 in the RS PRO Tee 50Ω RF Adapter N Plug to N Socket 11GHz series.