1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Straight RF Adapter BNC Plug to Type F Socket 1GHz

CONNECTORS

RS PRO Straight RF Adapter BNC Plug to Type F Socket 1GHz
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 311.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Adapter Type = BNC Plug to F Socket
Adapter Type A = BNC
Adapter Type B = Type F
Gender A = Male
Gender B = Female
Body Orientation = Straight
Operating Frequency = 1GHz
Body Plating = Nickel
Contact Material = Copper Alloy

Part Number
546-5086 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 311.91

฿ 220.15

CONNECTORS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 546-5086 in the RS PRO Straight RF Adapter BNC Plug to Type F Socket 1GHz series.