1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Straight 75Ω Coax Adapter N Socket to N Socket 1.5GHz

CONNECTORS

RS PRO Straight 75Ω Coax Adapter N Socket to N Socket 1.5GHz
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,237.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Adapter Type = N Socket to N Socket
Adapter Type A = N
Adapter Type B = N
Gender A = Female
Gender B = Female
Impedance = 75Ω
Body Orientation = Straight
Operating Frequency = 1.5GHz
Contact Plating = Gold
Length = 39.1±0.5mm
Body Plating = Nickel
Contact Material = Brass

 
Part Number
793-3590 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,237.59

฿ 873.61

CONNECTORS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 793-3590 in the RS PRO Straight 75Ω Coax Adapter N Socket to N Socket 1.5GHz series.