1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Straight 50Ω RF Adapter SMA Socket to SMA Socket 18GHz (878-2369)

CONNECTORS

RS PRO Straight 50Ω RF Adapter SMA Socket to SMA Socket 18GHz (878-2369)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 467.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Adapter Type = SMA Jack to SMA Jack
Adapter Type A = SMA
Adapter Type B = SMA
Gender A = Female
Gender B = Female
Impedance = 50Ω
Body Orientation = Straight
Operating Frequency = 18GHz
Contact Plating = Gold
Length = 12.7mm
Body Plating = Gold
Contact Material = Beryllium Copper

 
Part Number
878-2369 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 467.87

฿ 330.27

CONNECTORS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 878-2369 in the RS PRO Straight 50Ω RF Adapter SMA Socket to SMA Socket 18GHz (878-2369) series.