1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Straight 50Ω RF Adapter BNC Socket to BNC Socket 4GHz (546-4572)

CONNECTORS

RS PRO Straight 50Ω RF Adapter BNC Socket to BNC Socket 4GHz (546-4572)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 392.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Adapter Type = BNC Socket to BNC Socket
Adapter Type A = BNC
Adapter Type B = BNC
Gender A = Female
Gender B = Female
Impedance = 50Ω
Body Orientation = Straight
Operating Frequency = 4GHz
Contact Plating = Silver
Length = 32.5mm
Body Plating = Silver
Contact Material = Copper

 
Part Number
546-4572 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 392.20

฿ 276.85

CONNECTORS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 546-4572 in the RS PRO Straight 50Ω RF Adapter BNC Socket to BNC Socket 4GHz (546-4572) series.