1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 75Ω Straight Cable Mount, BNC Connector, Plug, RG179

CONNECTORS

RS PRO 75Ω Straight Cable Mount, BNC Connector, Plug, RG179
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 266.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Coaxial Connector Type = BNC Connector
Mounting Type = Cable Mount
Impedance = 75Ω
Termination Method = Crimp
Body Orientation = Straight
Cable Type = RG179
Bulkhead = No
Operating Frequency = 1GHz
Body Plating = Nickel
Polarity = Normal
Contact Material = Brass
Contact Plating = Gold

Part Number
546-3636 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 266.75

฿ 188.30

CONNECTORS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 546-3636 in the RS PRO 75Ω Straight Cable Mount, BNC Connector, Plug, RG179 series.