1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 50Ω Straight Panel Mount, SMA Connector, Bulkhead Fitting, jack, Coaxial

CONNECTORS

RS PRO 50Ω Straight Panel Mount, SMA Connector, Bulkhead Fitting, jack, Coaxial
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 505.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Gender = Female
Mounting Type = Panel Mount
Impedance = 50Ω
Termination Method = Solder
Body Orientation = Straight
Cable Type = Coaxial
Size = Subminiature
Bulkhead = Yes
Operating Frequency = 18GHz
Body Plating = Gold
Contact Material = Beryllium Copper
Contact Plating = Gold
Mating Type = Threaded

 
Part Number
921-0215 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 505.88

฿ 357.10

CONNECTORS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 921-0215 in the RS PRO 50Ω Straight Panel Mount, SMA Connector, Bulkhead Fitting, jack, Coaxial series.