1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 50Ω Straight Flange Mount, SMA Connector, jack, Coaxial

COAXIAL CONNECTORS

RS PRO 50Ω Straight Flange Mount, SMA Connector, jack, Coaxial
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 401.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Coaxial Connector Type = SMA Connector
Mounting Type = Flange Mount
Impedance = 50Ω
Termination Method = Solder
Body Orientation = Straight
Cable Type = Coaxial
Size = Subminiature
Bulkhead = No
Operating Frequency = 0 to 18GHz
Body Plating = Gold
Contact Material = Beryllium Copper
Contact Plating = Gold
Mating Type = Threaded

 
Part Number
9210212 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 401.61

฿ 283.50

COAXIAL CONNECTORS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 9210212 in the RS PRO 50Ω Straight Flange Mount, SMA Connector, jack, Coaxial series.