1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 50Ω Straight Flange Mount, BNC Connector Bulkhead Fitting, jack

CONNECTORS

RS PRO 50Ω Straight Flange Mount, BNC Connector Bulkhead Fitting, jack
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 404.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Coaxial Connector Type = BNC Connector
Mounting Type = Flange Mount
Impedance = 50Ω
Termination Method = Solder
Body Orientation = Straight
Bulkhead = Yes
Operating Frequency = 4GHz
Body Plating = Silver
Polarity = Normal
Contact Material = Copper
Contact Plating = Silver

 
Part Number
546-4487 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 404.25

฿ 285.36

CONNECTORS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 546-4487 in the RS PRO 50Ω Straight Flange Mount, BNC Connector Bulkhead Fitting, jack series.