1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 50Ω Straight BNC RF Terminator, Through Hole, 0 to 0.5GHz, 2W Average Power Rating

RF TERMINATORS

RS PRO 50Ω Straight BNC RF Terminator, Through Hole, 0 to 0.5GHz, 2W Average Power Rating
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,299.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Interface Type = BNC
Gender = Female, Male
Body Orientation = Straight
Mounting Type = Through Hole
Impedance = 50Ω
Body Plating = Silver
Operating Frequency = 0 → 0.5GHz
Average Power Rating = 2W
Contact Material = Brass
Contact Plating = Gold

Part Number
5464695 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,299.31

฿ 917.18

RF TERMINATORS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 5464695 in the RS PRO 50Ω Straight BNC RF Terminator, Through Hole, 0 to 0.5GHz, 2W Average Power Rating series.