1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 50Ω Right Angle PCB Mount, SMA Connector, jack

CONNECTORS

RS PRO 50Ω Right Angle PCB Mount, SMA Connector, jack
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 481.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Gender = Female
Mounting Type = PCB Mount
Impedance = 50Ω
Termination Method = Solder
Body Orientation = Right Angle
Size = Standard
Bulkhead = No
Operating Frequency = 12.4GHz
Body Plating = Gold
Series = R19
Contact Material = Beryllium Copper (Contact 1), Brass (Contact 2)
Contact Plating = Gold
Mating Type = Snap On

 
Part Number
878-2413 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 481.79

฿ 340.10

CONNECTORS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 878-2413 in the RS PRO 50Ω Right Angle PCB Mount, SMA Connector, jack series.