1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 50Ω Right Angle PCB Mount, BNC Connector Bulkhead Fitting, jack (546-5165)

CONNECTORS

RS PRO 50Ω Right Angle PCB Mount, BNC Connector Bulkhead Fitting, jack (546-5165)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 494.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Coaxial Connector Type = BNC Connector
Mounting Type = PCB Mount
Impedance = 50Ω
Termination Method = Through Hole
Body Orientation = Right Angle
Bulkhead = Yes
Operating Frequency = 0 to 1GHz
Body Plating = Nickel
Polarity = Normal
Contact Material = Phosphor Bronze
Contact Plating = Gold

 
Part Number
546-5165 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 494.59

฿ 349.13

CONNECTORS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 546-5165 in the RS PRO 50Ω Right Angle PCB Mount, BNC Connector Bulkhead Fitting, jack (546-5165) series.