RS PRO Slide On Cable Markers, Black on Yellow, Pre-printed "R", 3 to 4.2mm Cable

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Affixing Method = Slide On
    Legend = R
    Minimum Cable Diameter = 3mm
    Maximum Cable Diameter = 4.2mm
    Colour = Black on Yellow
    Length = 4mm
    Quantity = 1000
    Printable = No
    Material = PVC
    Maximum Operating Temperature = +85°C
    Cable Diameter Range = 3 → 4.2mm
    Operating Temperature Range = Maximum of +85 °C

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat