1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Slide On Cable Markers, Black on Yellow, Pre-printed "B", 3 to 4.2mm Cable

CABLE ACCESSARY CABLE TIE

RS PRO Slide On Cable Markers, Black on Yellow, Pre-printed "B", 3 to 4.2mm Cable
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 522.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Affixing Method = Slide On
Legend = B
Minimum Cable Diameter = 3mm
Maximum Cable Diameter = 4.2mm
Colour = Black on Yellow
Length = 4mm
Quantity = 1000
Printable = No
Material = PVC
Maximum Operating Temperature = +85°C
Cable Diameter Range = 3 → 4.2mm
Operating Temperature Range = Maximum of +85 °C

 
Part Number
812-0834 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 522.44

฿ 368.79

CABLE ACCESSARY CABLE TIE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 812-0834 in the RS PRO Slide On Cable Markers, Black on Yellow, Pre-printed "B", 3 to 4.2mm Cable series.