RS PRO Red Panel Mount Indicator, 1.8 to 3.3V DC, 6mm Mounting Hole Size, Lead Wires Termination, IP67

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Voltage Rating = 1.8 → 3.3V dc
    Light Output Colour = Red
    Mounting Hole Size = 6mm
    Lamp Type = LED
    Lamp Size = 3 mm
    Termination Type = Lead Wires
    IP Rating = IP67
    Bezel Style = Flush
    Bezel Colour = Chrome
    Current Rating = 20mA
    Intensity = 600mcd
    Length = 14.9mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat