RS PRO Green Panel Mount Indicator, 2V DC, 6mm Mounting Hole Size

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Voltage Rating = 2V dc
    Light Output Colour = Green
    Mounting Hole Size = 6mm
    Lamp Type = LED
    Lamp Size = 3 mm
    Mounting Type = Panel Mount
    Bezel Style = Recessed
    Bezel Colour = Chrome
    Current Rating = 20mA
    Intensity = 40mcd
    Length = 30mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat