1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Screened 3 Core Microphone Cable, 0.22 mm² CSA, 4mm od, 100m, Black

SCREENED GREY MICROPHONE CABLE

RS PRO Screened 3 Core Microphone Cable, 0.22 mm² CSA, 4mm od, 100m, Black
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,555.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Audio Cable Type = Microphone Cable
Number of Cores = 3
Cross Sectional Area = 0.22 mm²
Screened/Unscreened = Screened
Insulation Material = PE
Outer Diameter = 4mm
Length = 100m
Fire Behaviour = Self-extinguishing
Sheath Colour = Black
Voltage Rating = 60 V

 
Part Number
2075320 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,555.87

฿ 3,037.40

SCREENED GREY MICROPHONE CABLE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2075320 in the RS PRO Screened 3 Core Microphone Cable, 0.22 mm² CSA, 4mm od, 100m, Black series.