1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Panel Mount XLR Connectors, Male, 1400 (Withstand) V, 3 Way【2 Pieces Per Package】

XLR CONNECTORS

RS PRO Panel Mount XLR Connectors, Male, 1400 (Withstand) V, 3 Way
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 269.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Number of Contacts = 3
Gender = Male
Mounting Type = Panel Mount
Colour = Black
Housing Material = Metal
Termination Method = Solder
Voltage Rating = 1400 (Withstand) V

 
Part Number
1873810 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 269.75

฿ 190.42

XLR CONNECTORS 1 Pack(s)

2 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1873810 in the RS PRO Panel Mount XLR Connectors, Male, 1400 (Withstand) V, 3 Way series.