1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Male XLR3 to Female XLR3 Cable, Black, 0.5m

XLR CABLE ASSEMBLIES

RS PRO Male XLR3 to Female XLR3 Cable, Black, 0.5m
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 249.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Connector A = XLR3
Connector B = XLR3
Connector A Gender = Male
Connector B Gender = Female
Length = 0.5m
Sheath Colour = Black
Shielding = Copper Braid

 
Part Number
1924432 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 249.64

฿ 176.22

XLR CABLE ASSEMBLIES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1924432 in the RS PRO Male XLR3 to Female XLR3 Cable, Black, 0.5m series.