1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Male Mono Jack x 2 to Male Mono Jack x 2 Aux Cable, Black, 2m

RCA CABLES

RS PRO Male Mono Jack x 2 to Male Mono Jack x 2 Aux Cable, Black, 2m
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 447.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Connector A = Male Phono x 2
Connector B = Male Phono x 2
Connector A Gender = Male
Connector B Gender = Male
Length = 2m
Sheath Colour = Black
Outer Sheath Material = PVC

 
Part Number
7424573 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 447.91

฿ 316.18

RCA CABLES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 7424573 in the RS PRO Male Mono Jack x 2 to Male Mono Jack x 2 Aux Cable, Black, 2m series.