1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Male 3.5mm Male Jack to Female 3.5mm Female Jack Aux Cable, 2m

MALE TO FEMALE JACK AUX CABLE

RS PRO Male 3.5mm Male Jack to Female 3.5mm Female Jack Aux Cable, 2m
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 70.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Connector A = 3.5mm Male Jack
Connector B = 3.5mm Female Jack
Connector A Gender = Male
Connector B Gender = Female
Length = 2m

 
Part Number
2369050 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 70.71

฿ 49.91

MALE TO FEMALE JACK AUX CABLE 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2369050 in the RS PRO Male 3.5mm Male Jack to Female 3.5mm Female Jack Aux Cable, 2m series.