1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Jack Connector 3.5 mm PCB Mount Stereo Socket, 3Pole【5 Pieces Per Package】

PCB MOUNT STEREO JACK SOCKET

RS PRO Jack Connector 3.5 mm PCB Mount Stereo Socket, 3Pole
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 189.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Gender = Female
Size = 3.5 mm
Mounting Type = PCB Mount
Type = Stereo
Body Orientation = Right Angle
Termination Method = Solder
Contact Plating = Nickel
Voltage Rating = 500 V
Colour = Black
No of Poles/ Way = 3

 
Part Number
9131009 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 189.43

฿ 133.72

PCB MOUNT STEREO JACK SOCKET 1 Pack(s)

5 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 9131009 in the RS PRO Jack Connector 3.5 mm PCB Mount Stereo Socket, 3Pole series.