1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Jack Connector 3.5 mm Panel Mount Mono Socket【5 Pieces Per Package】

PANEL MOUNT MONO JACK SOCKET

RS PRO Jack Connector 3.5 mm Panel Mount Mono Socket
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 484.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Gender = Female
Size = 3.5 mm
Mounting Type = Panel Mount
Type = Mono
Body Orientation = Right Angle
Termination Method = Solder
Contact Plating = Tin
Colour = Black
Contact Material = PBT

 
Part Number
9131015 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 484.11

฿ 341.73

PANEL MOUNT MONO JACK SOCKET 1 Pack(s)

5 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 9131015 in the RS PRO Jack Connector 3.5 mm Panel Mount Mono Socket series.