1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Jack Connector 3.5 mm Cable Mount Stereo Plug, 3Pole【5 Pieces Per Package】

PHONE PLUG ADAPTER

RS PRO Jack Connector 3.5 mm Cable Mount Stereo Plug, 3Pole
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,090.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Gender = Male
Size = 3.5 mm
Mounting Type = Cable Mount
Type = Stereo
Body Orientation = Straight
Termination Method = Screw
Contact Plating = Gold Plated
Colour = Black
No of Poles/ Way = 3

Part Number
8104611 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,090.04

฿ 769.46

PHONE PLUG ADAPTER 1 Pack(s)

5 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 8104611 in the RS PRO Jack Connector 3.5 mm Cable Mount Stereo Plug, 3Pole series.