1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Jack Connector 2.5 mm Cable Mount Mono Plug【10 Pieces Per Package】

MOUNT MONO JACK PLUG

RS PRO Jack Connector 2.5 mm Cable Mount Mono Plug
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 406.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Gender = Male
Size = 2.5 mm
Mounting Type = Cable Mount
Type = Mono
Body Orientation = Straight
Termination Method = Solder
Contact Plating = Nickel
Housing Material = PE
Colour = Black
Contact Material = Brass

 
Part Number
392560 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 406.44

฿ 286.91

MOUNT MONO JACK PLUG 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 392560 in the RS PRO Jack Connector 2.5 mm Cable Mount Mono Plug series.